Valve Block, FOR 3 VDH 30 EC 4/3

180L0083

CETOP 3 MANIFOLD FOR 3X VDH 30EC 4/3 EC

Product details

Gross weight 7.351 Kilogram
Net weight 6.961 Kilogram
Volume 1.651 Liter
EAN 5715162675182

 

Body material AISI 304
China RoHS compliance Out of scope
Compatible valves VDH 30 EC
Connection standard BSP
Connection type Thread
Description CETOP 3 MANIFOLD FOR 3X VDH 30EC 4/3 EC
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Inlet connection size [in] 1/2 in
Outlet connection size [in] 3/8 in
Product description Valve Block
Product group Valve
REACH Candidate List substances No
Serviceable Yes
Type Block for VDH 4/3
Type designation FOR 3 VDH 30 EC 4/3
UK RoHS compliance Out of scope
Used for product VDH 30 EC 4/3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality