MCD201045T4CV1

175G5182

MCD201045T4CV1
VLT® Compact Starter MCD 201
45 kW 85A:4-6: 594
Three phase, 200-440 VAC
Control voltage: 24 VAC/VDC
(B) B-Frame

Model code: MCD201045T4CV1

Product details

Gross weight 4.6 kg
Net weight 4 kg
Volume 16.12 dm3
EAN 5702427098220

VLT® COMPACT STARTER MCD200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 201 201
Power Rating 045 45 kW 85A:4-6: 594
Phase T Three phase
Mains Voltage 4 200-440 VAC
Control Supply Voltage CV1 24 VAC/VDC
Frame Size B (B) B-Frame
Typecode Part 1 MCD201045T4CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD201045T4CV1
ECCN EU Y901
ECCN US EAR99
Calculated Gross Weight [kg] 4.6
Calculated Net Weight [kg] 4
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality