DHW system, Legiomin®, 60 kW, Brazed stainless steel, 350 L

161L1281

LEGIOMIN-S 350-100-60 v2023

Product details

Gross weight 88 Kilogram
Net weight 88 Kilogram
EAN 5715162736487

 

Application type DHW storage & charging
Capacity [kW] 60 kW
Description LEGIOMIN-S 350-100-60 v2023
HEX DHW brazed/gasketed material Brazed stainless steel
Hot water tank volume [l] 350 L
Product group DHW system
Type Legiomin®
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality