Gauge valve, SNV-ST

148B3744

Inlet connection type: NPT, Outlet connection type: Cutting ring

Product details

Gross weight 0.444 Kilogram
Net weight 0.39 Kilogram
Volume 1.155 Liter
EAN 5702428179331

 

Approval EAC
LLC CDC TYSK
TÜV
Body material Steel
China RoHS compliance Out of scope
Colour Paint Cr3 / TLP
Connection material Steel
Connection standard ANSI/ASME B1.20.1
DIN 3861
DIN 3901
Direction Angleway
Equipment Cap
EU RoHS compliance Out of scope
Flow direction Bi-flow
Fluid Group 1
In scope of WEEE and contain batteries No
Inlet connection size [in] 3/8
Inlet connection type NPT
Inlet Internal/External External
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Outlet connection size [mm] 6 mm
Outlet connection type Cutting ring
Packing format Multi pack
PED category Art. 4, par. 3
Product accessories SNV accessories
Product description Stop Needle Valve
Product group Shut-off and regulating valves
Product Name Description Gauge valve
Quantity per packing format 12 pc
REACH Candidate List substances No
Refrigerants R113
R114
R1150
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1270
R1336mzz(Z)
R134a
R152a
R170
R22
R227ea
R23
R236fa
R245fa
R290
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R413A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R502
R503
R507A
R512A
R513A
R513B
R515A
R515B
R516A
R600
R600a
R717
R744
RE170
R508B
Serviceable SNV spare parts
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -76 °F
Type SNV-ST
UK RoHS compliance Out of scope
Valve version Standard version

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality