Substations, DSA 1 MINI Standard, Standard DE, 7.2.1, 20 kW

146B5580

Standard_DH_DE_7.2.1_1xHE_plus_1xDHW_sec: Insert Energy Meter, primary right/secondary top + down, High Temperature, SV 3bar TÜV

Product details

Gross weight 70 Kilogram
Net weight 50 Kilogram
EAN 5715162741252

 

Allowed temperature [˚C] [Min] 2 °C
Application type Indirect Heating & Secondary connected DHW cylinder
Capacity [kW] 20 kW
Category name Indirect heating substations
CE evaluated Yes
Connection direction primary and secondary Right and top+bottom
Contain batteries No
Cover material EPP
Current [A] [Max] 2 A
Delta P primary without heat meter [bar] [Min] 0.42 bar
Depth with cover [mm] 482 mm
Depth without cover [mm] 482 mm
Description Standard_DH_DE_7.2.1_1xHE_plus_1xDHW_sec: Insert Energy Meter, primary right/secondary top + down, High Temperature, SV 3bar TÜV
Design Wall mounted
DH connection size G1"
DH connection type External thread
DH pipe size DN20
Differential pressure controller AVQM
Differential pressure primary [bar] [Max] 20 bar
Fitting Piece Insert primary return
Flow primary [m3/h] [Max] 0.36 m³/h
Flow secondary [m3/h] [Max] 0.86 m³/h
HE connection size Rp1"
HE connection type Internal thread
HE pipe size DN25
Heating control type Electronic
Heating controller name ECL 310
Heating HEX type XB12M-1-16
Height with cover [mm] 1326 mm
Height without cover [mm] 1326 mm
HEX heating alloy 1.4404
HEX heating brazed/gasketed material Brazed copper
Insulation material EPP
Manufacturer's name Danfoss
Number of heating manifold connections [loops] [Max] 1
Package depth [mm] 800 mm
Package height [mm] 620 mm
Package width [mm] 1200 mm
PED category § 4.3
Pressure nominal primary [bar] 25 bar
Pressure nominal secondary [bar] 6 bar
Pressure primary [bar] [Max] 25 bar
Pressure secondary [bar] [Max] 3 bar
Product group Substations
Sensor type heatmeter direct
Substation version Standard DE, 7.2.1
Supply temperature construction [˚C] 130 °C
Supply voltage [V] AC 230 V
Type DSA 1 MINI Standard
UL evaluated Out of scope
Width with cover [mm] 900 mm
Width without cover [mm] 900 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality