Distribution unit SG – TZ

145H0826

110 mm deep, stainless steel manifold, 6 loops

Product details

Gross weight 13.9 Kilogram
Net weight 12.7 Kilogram
Volume 0.792 Hectoliter
EAN 5702424538668

 

Application type Distribution units
CE evaluated Yes
Connection direction Top
Control No control
Description 110 mm deep, stainless steel manifold, 6 loops
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE No
Number of floor heating manifold connections 6
Pressure nominal primary [bar] 6 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Type Distribution unit SG – TZ
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality