Vxe SLS, Type 3-1, Heating controller name: ECL 310 / A237, DHW controller name: ECL 310 / A237

145F0666

Product Type: Vxe SLS, Type 3-1, 16 bar, 120 °C, Pressure independent control valve, ECL 310 / A237

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
Volume 173.91 Liter
EAN 5702424686604

 

Application type Indirect Heating & DHW Charging
China RoHS compliance Out of scope
Connection direction Bottom
Contain batteries No
Cover material Polypropylene
Depth with cover [mm] 315 mm
Depth without cover [mm] 315 mm
Description VXe SLS Sek ECL310/A237 Typ 3/1 STW HM
DH connection size 3/4"
DH connection type External thread
DH pipe size Ø18
DHW connection size 3/4"
DHW connection type External thread
DHW Control type Electronic
DHW controller name ECL 310 / A237
DHW HEX type XB06H-1 26
DHW pipe size Ø18
DHW tank circuit - control ECL 310 + Pump
DHW tank circuit - pump brand Grundfos
DHW tank circuit - pump type UPM3 15-50 130 CIL3
Differential pressure controller Integrated in control valve
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type Internal thread
HE pipe size Ø18
Heating Actuator AMV 13
Heating control type Electronic
Heating Control valve AVQM 15
Heating controller name ECL 310 / A237
Heating HEX type XB06L-1 24
Heating pump brand Grundfos
Heating pump type UPM3 Auto 15-70 130
Height with cover [mm] 785 mm
Height without cover [mm] 785 mm
HEX DHW brazed/gasketed material Brazed copper
HEX heating brazed/gasketed material Brazed copper
In scope of WEEE No
Insulation material Polypropylene
Material Description (Short Te VXe SLS Sek, Type 3-1, ECL 310/A237, STW, HM
Mixing circuit - control Pressure independent control valve
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 3-1
Supply temperature construction [˚C] 120 °C
Supply voltage [V] AC 230 V
Type Vxe SLS
UL evaluated Out of scope
Width with cover [mm] 550 mm
Width without cover [mm] 550 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality