CDM cooling, 10 bar, 60 °C, Thermostat

145B9504

CDM cooling module, DN25 AB-PM, DN20 RA-C, 24V TWA

Product details

Gross weight 6 Kilogram
Net weight 5 Kilogram
EAN 5702424653866

 

Actuator 24V
Application type Distribution units
Description CDM cooling module, DN25 AB-PM, DN20 RA-C, 24V TWA
HE connection size 3/4"
HE connection type G int. Thread
Heating circuit - control Thermostat
Heating controller name FTC/RA-C
In scope of WEEE No
Meetering Prepared for energy meter
Package depth [mm] 150 mm
Package height [mm] 600 mm
Package width [mm] 600 mm
Pressure nominal primary [bar] 10 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Type CDM cooling

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality