Akva Lux II Se, Type 3, Heating controller name: ECL 310/VS2/AMV150, DHW controller name: PTC2 + P

145B5192

Product Type: Akva Lux II Se, Type 3, 16 bar, 110 °C, ECL 310 / VS 2 / AMV, PTC2 + P

Product details

Gross weight 22 Kilogram
Net weight 20 Kilogram
EAN 5702424600730

 

Application type Direct Heating with mixing & Instantaneous DHW
China RoHS compliance Out of scope
Description Akva Lux II Se XB06H+60 PTC2, ECL310/A230
DH connection size G3/4"
DH connection type external thread
DH pipe size Ø18
DHW connection size G3/4"
DHW Control type Flow/thermostatic
DHW controller name PTC2 + P
DHW HEX type XB06H-1 26
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating circuit - pump brand Grundfos
Floor heating circuit - pump type UPM3 Auto L 25-70 180
HE connection size G3/4"
HE pipe size Ø18
Heating circuit - control ECL 310 / VS 2 / AMV
Heating control type Electronic
Heating controller name ECL 310/VS2/AMV150
HEX DHW brazing material Copper
HEX DHW type XB06H+-1 60
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 3
Supply temperature construction [˚C] 110 °C
Type Akva Lux II Se

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality