EvoFlat Reno 2.0, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M

145B4212

Den här produkten är inte tillgänglig i Product Store. Vänligen kontakta kundservice.

EvoFlat Reno 2.0 WHA, self-acting station for radiator heating, for the replacement of gas boilers in multi family houses, DHW HEX stainless steel type 3

Produktinformation

Gross weight 15.1 Kilogram
Net weight 13.9 Kilogram
Volume 78.736 Liter
EAN 5715162696101

 

Air vent Yes
Application type Direct Heating & Instantaneous DHW
CE evaluated Out of scope
China RoHS compliance Out of scope
Connection direction Top and bottom
Cover material EPP Foam
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 150 mm
Depth without cover [mm] 147 mm
Description EvoFlat Reno 2.0 WHA, self-acting station for radiator heating, for the replacement of gas boilers in multi family houses, DHW HEX stainless steel type 3
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 55 kW
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW pipe size Ø18
Differential pressure controller Integrated
Electrical connection 230V 50 Hz
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating capacity [kW] [Max] 15 kW
Heating control type Differential pressure
Heating system type Radiator heating
Height with cover [mm] 840 mm
Height without cover [mm] 620 mm
HEX DHW brazed/gasketed material Brazed stainless steel
HEX heating brazed/gasketed material Stainless steel
In scope of WEEE No
Metering Prepared for water and energy meter
Piping Stainless steel
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 3
Strainer Primary
Secondary
Summer bypass Yes
Supply temperature construction [˚C] 95 °C
Type EvoFlat Reno 2.0
Width with cover [mm] 420 mm
Width without cover [mm] 410 mm

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality