EvoFlat MSS, Type 1, 1 bar, 95 °C, DHW controller name: TPC-M

145B1754

EvoFlat MSS StS 1, w/bypass, w/1 CW meter, w/EPP front, w/HTC

Product details

Gross weight 14.414 Kilogram
Net weight 13.3 Kilogram
Volume 79.237 Liter
EAN 5702424653422

 

Additional information EPP Insulated front cover
Zone valve
Application type Direct Heating with mixing & Instantaneous DHW
China RoHS compliance Out of scope
Connection direction Bottom
Contain batteries No
Cover material White-lacquered In wall
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 155 mm
Depth without cover [mm] 150 mm
Description EvoFlat MSS StS 1, w/bypass, w/1 CW meter, w/EPP front, w/HTC
DH connection size 3/4"
DH connection type external thread
DH pipe size Ø18
DHW capacity [kW] [Max] 45 kW
DHW capacity [kW] [Min] 37 kW
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW HEX type XB06H-1 StS 26
DHW pipe size Ø18
Differential pressure controller Integrated
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating circuit - pump brand Wilo
Floor heating circuit - pump type Wilo Yonos Para 15/6
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating control type Thermostatic + Differential pressure
Heating controller name FTC
Heating HEX type XB06H-1 StS 40
Heating system type Floor heating
Height with cover [mm] 600 mm
Height without cover [mm] 590 mm
HEX DHW brazed/gasketed material Brazed stainless steel
HEX heating brazed/gasketed material Stainless steel
Insulation material EPP cover
Mixing circuit - control Thermostat
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 160 mm
Package height [mm] 600 mm
Package width [mm] 800 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type EvoFlat MSS
Width with cover [mm] 600 mm
Width without cover [mm] 550 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality