EvoFlat FSS, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat

145B0971

EvoFlat FSS StS 3, w/bypass, w/1 CW meter, w/EPP front, w/circulation, w/safety valve

Product details

Gross weight 16 Kilogram
Net weight 14.8 Kilogram
Volume 35.371 Liter
EAN 5702424285494

 

Additional information Safety valve
Application type Direct Heating & Instantaneous DHW
Connection direction Bottom
Cover material White-lacquered In wall
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 153 mm
Depth without cover [mm] 110 mm
Description EvoFlat FSS StS 3, w/bypass, w/1 CW meter, w/EPP front, w/circulation, w/safety valve
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 60 kW
DHW capacity [kW] [Min] 40 kW
DHW circulation Included
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW HEX type XB06H-1 StS 50
DHW pipe size Ø18
Differential pressure controller Integrated
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating circuit - control Thermostat
Heating control type Differential pressure
Heating controller name TPC-M
Heating system type Radiator heating
Height with cover [mm] 590 mm
Height without cover [mm] 590 mm
HEX heating alloy AISI 316
HEX heating brazing material Stainless steel
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material EPP
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 160 mm
Package height [mm] 600 mm
Package width [mm] 800 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Remarks Insulated Flatstations
Station size type Type 3
Supply temperature construction [˚C] 95 °C
Type EvoFlat FSS
Width with cover [mm] 545 mm
Width without cover [mm] 545 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality