EvoFlat FSS, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat

145B0970

EvoFlat FSS StS 2, w/bypass, w/1 CW meter, w/EPP front, w/circulation,

Product details

Gross weight 15.3 Kilogram
Net weight 14.1 Kilogram
Volume 35.371 Liter
EAN 5702424285487

 

Additional information Safety valve
Application type Direct Heating & Instantaneous DHW
Connection direction Bottom
Cover material White-lacquered In wall
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 153 mm
Depth without cover [mm] 110 mm
Description EvoFlat FSS StS 2, w/bypass, w/1 CW meter, w/EPP front, w/circulation,
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 53 kW
DHW capacity [kW] [Min] 45 kW
DHW circulation Included
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW pipe size Ø18
Differential pressure controller Integrated
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating circuit - control Thermostat
Heating control type Differential pressure
Heating controller name TPC-M
Heating HEX type XB06H-1 StS 40
Heating system type Radiator heating
Height with cover [mm] 590 mm
Height without cover [mm] 590 mm
HEX heating alloy AISI 316
HEX heating brazing material Stainless steel
HEX heating type Brazed
In scope of WEEE and contain batteries No
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 160 mm
Package height [mm] 600 mm
Package width [mm] 800 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Remarks Insulated Flatstations
Station size type Type 2
Supply temperature construction [˚C] 95 °C
Type EvoFlat FSS
Width with cover [mm] 545 mm
Width without cover [mm] 545 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality