Termix One-B FI, Type 2, DHW controller name: AVTB

144B3399

Product Type: Termix One-B FI, Type 2, 16 bar, 100 °C, AVTB

Product details

Gross weight 10 Kilogram
Net weight 9 Kilogram
Volume 0.034 Cubic meter
EAN 5706560887048

 

Application type Instantaneous DHW
Capacity [kW] 45 kW
CE evaluated Yes
China RoHS compliance Out of scope
Cover option Without
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 195 mm
Depth without cover [mm] 195 mm
Description Termix One Type 2 with insulation
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW circulation Without
DHW connection size 3/4"
DHW connection type G ext. thread
DHW Control type Thermostatic
DHW controller name AVTB
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 435 mm
Height without cover [mm] 435 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c8b0d56d-ecf3-4bc4-808f-51aa2e5861cb
Station size type Type 2
Supply temperature construction [˚C] 100 °C
Type Termix One-B FI
UK RoHS compliance Out of scope
UL evaluated Out of scope
Width with cover [mm] 355 mm
Width without cover [mm] 355 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality