Termix One-B FI, Type 1, DHW controller name: AVTB

144B3398

Product Type: Termix One-B FI, Type 1, 16 bar, 100 °C, AVTB

Product details

Gross weight 10 Kilogram
Net weight 9 Kilogram
Volume 0.034 Cubic meter
EAN 5706560887031

 

Application type Instantaneous DHW
China RoHS compliance Out of scope
Cover option Without
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 195 mm
Depth without cover [mm] 195 mm
Description Termix One Type 1 with insulation
DH connection size 3/4"
DH connection type G ext. thread
DH pipe size Ø18
DHW circulation Without
DHW connection size 3/4"
DHW connection type G ext. thread
DHW Control type Thermostatic
DHW controller name AVTB
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 435 mm
Height without cover [mm] 435 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 18a02313-7e2a-4307-9a51-e296c1c8b6b1
Station size type Type 1
Supply temperature construction [˚C] 100 °C
Type Termix One-B FI
UK RoHS compliance Out of scope
Width with cover [mm] 355 mm
Width without cover [mm] 355 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality