REG-0023-6-0-P, LCL 23A 690V IP00 AN

141F1241

REG-0023-6-0-P

Product details

Gross weight 27 kg
Net weight 27 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series LCL Filter. Natural convection
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality