REG-0018-5-0-P, LCL 18A 500V IP00 AN

141F1240

REG-0018-5-0-P

Product details

Gross weight 21 kg
Net weight 21 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality