LCL-1030-6-A-0-R011-T LCL 1030A 690V

141F1222

LCL-1030-6-A0R011T

Product details

Gross weight 477 kg
Net weight 477 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality