DUT-0012-6-5-P, Du/dt 12A 690V IP54

141F1100

DUT-0012-6-5-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 12 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 45 W
Degree of protection: IP54
Dimensions H x W x D: 175 x 206 x 132 mm
Weight: 5,5 kg

Product details

Gross weight 5.5 kg
Net weight 5.5 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP54

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality