DEVIcell™ 2m² 4pcs

140F1131

Application: Floor heating

Product details

Gross weight 6.96 Kilogram
Net weight 6.9 Kilogram
Volume 30.55 Liter
EAN 5703466228081

 

Application Floor heating
China RoHS compliance Out of scope
Description DEVIcell™ 2m² 4pcs
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Length [m] 1 m
Operating temperature [°C] [max] 80 °C
Package depth [mm] 1175 mm
Package height [mm] 50 mm
Package width [mm] 520 mm
Product group Other Heating Products
Thickness [mm] 13 mm
Type DEVIcell™
UK RoHS compliance Out of scope
UL evaluated Out of scope
UNSPSC CODE 40101830
Warranty type 10-year product warranty
Width [mm] 50 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality