FCP106N4K0T4C66H1FSXXA00

134X1920

VLT® DriveMotor FCP 106
4.0 kW /5.5 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
Profibus DP V1
Frame: MH2

Model code: FCP106N4K0T4C66H1FSXXA00

Product details

Gross weight 6.9 kg
Net weight 6.6 kg
Volume 22.04 l
EAN 5710108080235

VLT® DRIVEMOTOR FCP SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCP VLT® DriveMotor FCP
Series 106 106
Power Size N4K0 4.0 kW /5.5 HP
Voltage T4 Three phase 380-480 VAC
Enclosure C66 Standard IP66/UL type 4X
RFI Filter H1 Integrated RFI Class A1/B
Fan Option F With Fan
Special Version SXX Latest release – std. software
Options A0 Profibus DP V1
Memory module 0 Memory module
Frame Size MH2 MH2
Typecode Part 1 FCP106N4K0T4C66H1FSXXA00
Product Catalog GLBL Global (Standard)
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCP106N4K0T4C66H1FSXXA00
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality