ISD510AT01C5D6E54FRXECSXXTF076SXN46BSXSX

134X1480

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
1.5 Nm, 600 V DC Link Voltage,
IP54,
Resolver,
EtherCAT, Standard,
Safe Torque Off, 76 mm,
Standard, Rated speed 4600 rpm,
With Brake, Standard Smooth Shaft,
Without Sealing, Standard
Other options according to:
ISD510AT01C5D6E54FRXECSXXTF076SXN46BSXSX

Model code: ISD510AT01C5D6E54FRXECSXXTF076SXN46BSXSX

Product details

Gross weight 5.4 kg
Net weight 5.1 kg
Volume 0 l
EAN 5710108075880

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 01C5 1.5 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FRX Resolver
Bus System EC EtherCAT
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F076 76 mm
Flange Type SX Standard
Motor Speed N46 Rated speed 4600 rpm
Mechanical Brake B With Brake
Motor Shaft S Standard Smooth Shaft
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT01C5D6E54FRXECSXX
Typecode Part 2 TF076SXN46BSXSX
Modelcode01 ISD510AT01C5D6E54FRXECSXX
Modelcode02 TF076SXN46BSXSX
Calculated Net Weight [kg] 5.1
Calculated Gross Weight [kg] 5.4
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality