LD-302P11KTAE55H3BGCDXXS018XAXBXC4X16DX

134H6433

Frequency converter
LD-302P11KTAE55H3BGCDXXS018XAXBXC4X16DX
Lift Drive LD-302
(P11K) 11 KW / 15 HP, Three phase
380 - 400 VAC, IP55 / Type 12
(H3) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Loadsharing
Lift Drive
Frame: B1
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: LD-302P11KTAE55H3BGCDXXS018XAXBXC4X16DX

Product details

Gross weight 23.04 kg
Net weight 22.09 kg
Volume 144.67 l
EAN 5710107715633

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group LD- Lift Drive LD-
Series 302 302
Power Rating P11K (P11K) 11 KW / 15 HP
Phase T Three phase
Mains Voltage A 380 - 400 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option D Loadsharing
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release S018 Lift Drive
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option X No C1 option
C Option Software 16 MCO-361 Lift Controller
D Option DX No D option
Frame Size B1 B1
Typecode Part 1 LD-302P11KTAE55H3BGC
Typecode Part 2 DXXS018XAXBXC4X16DX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 11
Height [mm] 480,0
Width w/ no C options [mm] 242,0
Depth [mm] 260,0
Depth with Option A/B [mm] 260,0
kVA 14.5
Continuous Current (HO) [A] 21
Intermittent Current (HO) [A] 33.6
Calculated Gross Weight [kg] 23.04
Calculated Net Weight [kg] 22.09
Vendor ERR01 Cannot Determine Vendor
Modelcode01 LD-302P11KTAE55H3BGC
Modelcode02 DXXS018XAXBXC4X16DX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality