LCP 102 mounting kit, FCP/FCM106

134B0564

CP 102 assembly kit FCP / FCM106 Remote installation kit including
seal, Mounting bracket, fixings and 3 m connection cable

Product details

Gross weight 0.5 kg
Net weight 0.3 kg
Volume 2.227 l

ACCESSORIES DriveMotor FCM 106

Power Rating 18.5 kW /25 HP
5.5 kW /7.5 HP
7.5 kW /10 HP
7.5 KW / 10 HP
1.5 kW /2.0 HP
11 kW /15 HP
22 kW /30 HP
1.1 kW /1.5 HP
15 kW /20 HP
3.0 kW /4.0 HP
2.2 kW /3.0 HP
4.0 kW /5.5 HP
Product Group (FCM) FCM series
Series (106) VLT DriveMotor

ACCESSORIES VLT® DRIVEMOTOR FCP SERIES

Power Size 1.5 kW /2.0 HP
1.1 kW /1.5 HP
3.0 kW /4.0 HP
2.2 kW /3.0 HP
4.0 kW /5.5 HP
18.5 kW /25 HP
5.5 kW /7.5 HP
7.5 kW /10 HP
7.5 KW / 10 HP
0.55 kW /0.75 HP
11 kW /15 HP
22 kW /30 HP
15 kW /20 HP
0.75 kW /1.0 HP
Series (106) 106

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality