Crimp terminals, 2.5-4.0mm2, 25 pcs

134B0498

Crimp terminals, (2.5–4 mm2) [AWG 13–11] , 25 pcs

Product details

Gross weight 0.3 kg
Net weight 0.06 kg
Volume 0.939 l

ACCESSORIES DriveMotor FCM 106

Product Group (FCM) FCM series
Series (106) VLT DriveMotor

ACCESSORIES VLT® DRIVEMOTOR FCP SERIES

Series (106) 106

Options

Options Cable and wire options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality