Motor Adapter Plate, FCP 106, MH3

134B0440

Motor Adapter Plate for FCP 106 enclosure MH3, for mounting VLT on
motor. Must be machined to fit the motor

Product details

Gross weight 1.8 kg
Net weight 1.5 kg
Volume 5.052 l

ACCESSORIES VLT® DRIVEMOTOR FCP SERIES

Power Size 5.5 kW /7.5 HP
7.5 kW /10 HP
7.5 KW / 10 HP
Series (106) 106

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality