Motor Adapter Plate, FCP 106, MH2

134B0390

Adapter plate for housing type MH2 incl. 4 x fastening screws,
Gaskets FCP / motor motor connector, PE contact for motor plug

Product details

Gross weight 1.5 kg
Net weight 1.2 kg
Volume 3.154 l

ACCESSORIES VLT® DRIVEMOTOR FCP SERIES

Power Size 3.0 kW /4.0 HP
2.2 kW /3.0 HP
4.0 kW /5.5 HP
Series (106) 106

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality