ISD510AT02C1D6E67FM1PLSXXTF084SXN40XKSSX

132N7802

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
2.1 Nm, 600 V DC Link Voltage,
IP67,
MT Feedback 17-bit,
POWERLINK, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 4000 rpm,
Without Brake, Standard Fitted Key,
With Sealing, Standard
Other options according to:
ISD510AT02C1D6E67FM1PLSXXTF084SXN40XKSSX

Model code: ISD510AT02C1D6E67FM1PLSXXTF084SXN40XKSSX

Product details

Gross weight 5.75 kg
Net weight 5.45 kg
Volume 18.664 dm3
EAN 5715253119106

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 02C1 2.1 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E67 IP67
Drive Feedback FM1 MT Feedback 17-bit
Bus System PL POWERLINK
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F084 84 mm
Flange Type SX Standard
Motor Speed N40 Rated speed 4000 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing S With Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT02C1D6E67FM1PLSXX
Typecode Part 2 TF084SXN40XKSSX
Modelcode01 ISD510AT02C1D6E67FM1PLSXX
Modelcode02 TF084SXN40XKSSX
Calculated Net Weight [kg] 5.45
Calculated Gross Weight [kg] 5.75
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality