ISD510AT02C1D6E67FRXPNSXXTF084SXN40XKSSX

132H4996

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
2.1 Nm, 600 V DC Link Voltage,
IP67,
Resolver,
PROFINET, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 4000 rpm,
Without Brake, Standard Fitted Key,
With Sealing, Standard
Other options according to:
ISD510AT02C1D6E67FRXPNSXXTF084SXN40XKSSX

Model code: ISD510AT02C1D6E67FRXPNSXXTF084SXN40XKSSX

Product details

Gross weight 5.75 kg
Net weight 5.45 kg
Volume 18.664 dm3
EAN 5714853340088

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 02C1 2.1 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E67 IP67
Drive Feedback FRX Resolver
Bus System PN PROFINET
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F084 84 mm
Flange Type SX Standard
Motor Speed N40 Rated speed 4000 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing S With Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT02C1D6E67FRXPNSXX
Typecode Part 2 TF084SXN40XKSSX
Modelcode01 ISD510AT02C1D6E67FRXPNSXX
Modelcode02 TF084SXN40XKSSX
Calculated Net Weight [kg] 5.45
Calculated Gross Weight [kg] 5.75
Product Catalog GLBL Global (Standard)
ECCN EU X.A.I.003
ECCN US 3A999.a
Plant from Orderline C503
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality