VLT® Control Panel LCP 32

132B9221

This product is not available in this store. Please contact your local Customer Service Center.

The characteristic of LCP32 is as below.
1. Be available for FC 101, FC 111 and FC 131 product.
2. Display both Chinese and English.
3. The appearance is patented.

Product details

Gross weight 0.067 kg
Net weight 0.066 kg
Volume 0 l

SPARE PARTS FC 101 SERIES

Power Rating (P90K) 90 KW / 125 HP
(P315) 315 KW / 450 HP
(P132) 132 KW / 200 HP
(P110) 110 KW / 150 HP
(P200) 200 KW / 300 HP
(P5K5) 5.5 KW / 7.5 HP
(P4K0) 4.0 KW / 5.5 HP
(P2K2) 2.2 KW / 3.0 HP
(P3K0) 3.0 KW / 4.0 HP
(P1K5) 1.5 KW / 2.0 HP
(P18K) 18.5 KW / 25 HP
(P37K) 37 KW / 50 HP
(P15K) 15 KW / 20 HP
(P7K5) 7.5 KW / 10 HP
(P250) 250 KW / 350 HP
(P75K) 75 KW / 100 HP
(PK37) 0.37 KW / 0.50 HP
(P30K) 30 KW / 40 HP
(PK75) 0.75 KW / 1.0 HP
(P22K) 22 KW / 30 HP
(P160) 160 KW / 250 HP
(P55K) 55 KW / 75 HP
(P11K) 11 KW / 15 HP
(P45K) 45 KW / 60 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 131 SERIES

/Frame Size I6
I7
I8
/Product group VLT® HVAC Drive FC -
/Series 131

ACCESSORIES FC 101 SERIES

Enclosure (C20) IP20 / Chassis
(E21) IP21 / Type 1
(E54) IP54 / Type 12
LCP (G) Graphical Loc. Cont. Panel
Power Rating (P90K) 90 KW / 125 HP
(P315) 315 KW / 450 HP
(P132) 132 KW / 200 HP
(P110) 110 KW / 150 HP
(P200) 200 KW / 300 HP
(P5K5) 5.5 KW / 7.5 HP
(P4K0) 4.0 KW / 5.5 HP
(P2K2) 2.2 KW / 3.0 HP
(P3K0) 3.0 KW / 4.0 HP
(P1K5) 1.5 KW / 2.0 HP
(P18K) 18.5 KW / 25 HP
(P37K) 37 KW / 50 HP
(P15K) 15 KW / 20 HP
(P7K5) 7.5 KW / 10 HP
(P250) 250 KW / 350 HP
(P75K) 75 KW / 100 HP
(PK37) 0.37 KW / 0.50 HP
(P30K) 30 KW / 40 HP
(PK75) 0.75 KW / 1.0 HP
(P22K) 22 KW / 30 HP
(P160) 160 KW / 250 HP
(P55K) 55 KW / 75 HP
(P11K) 11 KW / 15 HP
(P45K) 45 KW / 60 HP
Series (111) HVAC Basic - Cascade
(101) HVAC Basic - Standard

ACCESSORIES FOR FC 131 SERIES

/Display Graphical LCP (LCP-32)
/Product group VLT® HVAC Drive FC -
/Series 131

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality