LCP Remote Mounting Kit,w/ 3m cable

132B0102

Remote installation kit for VLT Micro Drive FC 51 for installing an LCP
11 or LCP
12 control unit in a control cabinet door or similar. (can also be
retrofitted).
Contains fastening elements, seal and 3 m connection cable with plugs.
LCP is not included in the scope of delivery.

Product details

Gross weight 0.43 kg
Net weight 0.38 kg
Volume 2.359 l
EAN 5702427391413

Electro Mechanics

Electro Mechanics Cable

SPARE PARTS FC 051 SERIES

Micro Drive Series (060) VLT® Micro Drive
(051) 51
(021) 21

ACCESSORIES FC 051 SERIES

Micro Drive Series (051) 51
(021) 21

ACCESSORIES FC 280 SERIES

Product Group VLT® Midi Drive FC-
Series 280

ACCESSORIES FC 360 SERIES

IP Rating IP20
Series (360) 360

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality