FC-302P4K0T5E20H2XGCXXXSXXXXAXBRCXXXXDX

131B8182

Frequency converter
FC-302P4K0T5E20H2XGCXXXSXXXXAXBRCXXXXDX
VLT® AutomationDrive FC-302
(P4K0) 4.0 KW / 5.0 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, MCB-102 Encoder Option

Other options according to Model code

Model code: FC-302P4K0T5E20H2XGCXXXSXXXXAXBRCXXXXDX

Product details

Gross weight 4.66 kg
Net weight 4.14 kg
Volume 19.867 l
EAN 5702427368668

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P4K0 (P4K0) 4.0 KW / 5.0 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BR MCB-102 Encoder Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-302P4K0T5E20H2XGC
Typecode Part 2 XXXSXXXXAXBRCXXXXDX
Product Catalog GLBL Global (Standard)
Power 160% (HO) [KW] 4
Height [mm] 268,0
Width w/ no C options [mm] 90,0
Width w/ two C options [mm] 150,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 6.93
Power Loss HO [W] 124
Power Loss HO [W] 124
Continuous Current (HO) [A] 10
Intermittent Current (HO) [A] 16
Continuous Current (HO) [A] 8.2
Intermittent Current (HO) [A] 13.1
Calculated Gross Weight [kg] 4.66
Calculated Net Weight [kg] 4.14
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P4K0T5E20H2XGC
Modelcode02 XXXSXXXXAXBRCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality