FC-302P3K0T6E20HXBXXXXXSXXXXAXBXCXXXXDX

131B0018

Frequency converter
FC-302P3K0T6E20HXBXXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P3K0) 3.0 KW / 4.0 HP, Three phase
525 - 600 VAC, (E20) IP20 / Chassis
No RFI Filter
Brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P3K0T6E20HXBXXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 6.5 kg
Net weight 5.97 kg
Volume 27.246 l
EAN 5702427093904

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P3K0 (P3K0) 3.0 KW / 4.0 HP
Phase T Three phase
Mains Voltage 6 525 - 600 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter HX No RFI Filter
Brake - Safe Stop B Brake chopper
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-302P3K0T6E20HXBXX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 3
Height [mm] 268,0
Width w/ no C options [mm] 130,0
Width w/ two C options [mm] 190,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 4.88
Power Loss HO [W] 122
Power Loss HO [W] 122
Continuous Current (HO) [A] 5.2
Intermittent Current (HO) [A] 8.32
Continuous Current (HO) [A] 4.9
Intermittent Current (HO) [A] 7.84
Calculated Gross Weight [kg] 6.5
Calculated Net Weight [kg] 5.97
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P3K0T6E20HXBXX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality