DrivePro ExWarr Onsite PG01 54 Months

130R1005

DrivePro® On-site Extended Warranty provides repair at the customer
site, or replacement at the customer site.
You can only order DrivePro® Extended Warranty when purchased with a new
drive. For drives previously shipped or purchased; contact your local
Danfoss Drives sales office for extended warranty contract options.

Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Extended Warranty

Extended Warranty Months 54 Months
Extended Warranty Site DrivePro ExWarr Onsite

Family Class for Frequency Converter

Current rating 3.0 A
1.3 A
4.0 A
10.6 A
2.4 A
3.4 A
12.5 A
3.5 A
1.8 A
7.2 A
4.6 A
5.6 A
9.2 A
6.6 A
7.5 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product type 3~

SERVICES FOR DRIVE MOTOR FCM 106

Power Rating (P1K1) 1.1 KW / 1.5 HP
1.5 kW /2.0 HP
(PK75) 0.75 KW / 1.0 HP
1.1 kW /1.5 HP
(PK55) 0.55 KW / 0.75 HP
(P1K5) 1.5 KW / 2.0 HP
Product Group (FCM) FCM series

SERVICES FOR FC 051 SERIES

Frame Size M1-FRAME
M2-FRAME

Services for FC 101 SERIES

Power Rating (P1K1) 1.1 KW / 1.5 HP
(PK18) 0.18 KW / 0.25 HP
(PK37) 0.37 KW / 0.50 HP
(PK25) 0.25 KW / 0.33 HP
(PK75) 0.75 KW / 1.0 HP
(PK55) 0.55 KW / 0.75 HP
(P1K5) 1.5 KW / 2.0 HP

Services for FC 280 SERIES

Power Size 1.1 kW / 1.5 HP
0.37 kW / 0.50 HP
0.75 kW / 1.0 HP
1.5 kW / 2.0 HP
0.55 kW / 0.75 HP

Services for FC 360 SERIES

Power High Overload
Power Size 1.1 KW / 1.5 HP
0.75 KW / 1.0 HP
0.55 KW / 0.75 HP
1.5 KW / 2.0 HP
0.37 KW / 0.50 HP

Services for iC2 Micro Drive

/Frame designation MA02a
MA01c
MA02c
MA01a
/Product group iC2-Micro

SERVICES FOR MCD 200 SERIES

DrivePro category Extended Warranty
Power Rating (022) 22 kW 48A:4-6: 354
(055) 55 kW 100A:4-6: 594
(045) 45 kW 85A:4-6: 594
(015) 15 kW 34A:4-6: 354
(037) 37 kW 75A:4-6: 594
(007) 7 kW 18A:4-6: 354
(018) 18 kW 42A:4-6: 354
(030) 30 kW 60A:4-6: 354

SERVICES FOR VACON 10/20

/Frame Size MI01
MI02
MI03

SERVICES FOR VACON020 CP

/Frame Size MS 02
/Input type -3L
-1L
/Mains Voltage 208 – 240 Vac
380 – 480 Vac

SERVICES FOR VLT® DRIVEMOTOR FCP SERIES

Power Size 1.1 kW / 1.5 HP
1.5 kW /2.0 HP
0.55 kW /0.75 HP
0.75 kW / 1.0 HP
1.1 kW /1.5 HP
1.5 kW / 2.0 HP
0.55 kW / 0.75 HP
0.75 kW /1.0 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality