MCC102A80KTME20B

130B2839

MCC102 DU / DT FILTER 200-690V 90A IP20
Degree of protection: IP20
Nominal power (200 - 240V): 22 kW
Nominal power (380 - 440V): 45 kW
Nominal power (441 - 500V): 55 kW
Nominal power (525 - 550V): 45 kW
Nominal power (551 - 690V): 45 kW
Max. Continuous rated current: 90 A
Max. Output frequency: 50 Hz
Max. Power loss: 130 W
Dimensions HxWxD: 395 (475) * x 157 x 310 mm
Weight: 16.2 kg

Product details

Gross weight 16.2 kg
Net weight 16.2 kg
Volume 50.112 l
EAN 5710107609093

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality