MCC102A40KTME20B

130B2836

MCC102 DU / DT FILTER 200-690V 44A IP20
Degree of protection: IP20
Nominal power (200 - 240V): 7.5 kW
Nominal power (380 - 440V): 22 kW
Nominal power (441 - 500V): 22 kW
Nominal power (525 - 550V): 18.5 kW
Nominal power (551 - 690V): 22 kW
Max. Continuous rated current: 44 A
Max. Output frequency: 50 Hz
Max. Power loss: 37 W
Dimensions HxWxD: 370 x 118 x 242 mm
Weight: 6.3 kg

Product details

Gross weight 7.8 kg
Net weight 7.8 kg
Volume 50.112 l
EAN 5710107609123

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality