MCC101A2K5T3E00A

130B2404

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 0.37 - 0.75 kW
Nominal power (200 - 240V): 0.25 - 0.37 kW
Continuous rated current: 2.5 A.
Max. Output frequency: 120 Hz
Max. Power loss: 60 W
Dimensions HxWxD: 200 (257) * X 75 X 205 mm
Weight: 2.5kg

Product details

Gross weight 2.96 kg
Net weight 2.96 kg
Volume 12.425 l
EAN 5702427888289

Allocate codes for sales

51

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality