MCC101A62KT3E00A

130B2282

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 30 kW
Nominal power (200 - 240V): 15 kW
Continuous rated current: 62 A.
Max. Output frequency: 100 Hz
Max. Power loss: 310 W
Dimensions HxWxD: 610 (747) * X 170 X 260 mm
Weight: 36 kg

Product details

Gross weight 37.4 kg
Net weight 37.4 kg
Volume 118.125 l
EAN 5702427334168

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality