Scroll compressor, VZH088AGBNA

120G0022

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack

Product details

Gross weight 59.75 Kilogram
Net weight 59.02 Kilogram
Volume 0.23 Cubic meter
EAN 5702428803205

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Inverter
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 380-480/3/50-60
Configuration code Single
Connection type Brazed
Description VZH088AG
Diameter [mm] 243 mm
Discharge connection height [mm] 451 mm
Discharge connection pipe size [in] 7/8 in
Discharge connection size [in] 7/8 in
Drawing number 8560025e
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family VZH
Fitting standard ODF
Frequency [Hz] 25 - 100
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 0.7 L
High value of nominal voltage at 50Hz [V] 480 V
High value of nominal voltage at 60Hz [V] 480 V
High value of voltage range at 50Hz [V] 528 V
High value of voltage range at 60Hz [V] 528 V
In scope of WEEE and contain batteries No
IP protection class IP54 (with cable gland)
Low Side TS Max 55 °C
Low Side TS Min -35 °C
Low Side Volume 12.7 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 380 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 342 V
Max pressure (PS) - high side 48.7 bar
Max pressure (PS) - low side 33.3 bar
MMT 55 A
Model number VZH088AGBNA
Motor protection Motor protection by frequency converter
Mounting torque [Nm] 15 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 3.8 L
Oil equalization 1-3/4'' Rotolock
Oil level switch port Yes
Oil reference 160SZ
Oil type POE
Packaging height [mm] 578 mm
Packaging length [mm] 355 mm
Packaging weight [Kg] 55 kg
Packaging width [mm] 455 mm
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Screw 4.8 mm
Product group Hermetic compressors
Product Name Description Scroll compressor VZH
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 6 kg
Refrigerants R410A
RLA 44 A
Rotational speed at 50Hz [rpm] 3000 rpm
Rotational speed at 60Hz [rpm] 3600 rpm
SCIP dossier no. 80036420-9a29-497b-9cf4-a8ba2dc633c2
SCIP dossier product name VZH088-117
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 235 mm
Suction connection material -
Suction connection pipe size [in] 1 1/8 in
Suction connection size [in] 1 1/8 in
Swept volume [cm3] 88.4 cm³
Technology Scroll
Test dif [bar] [Max] 37 bar
Test HP [bar] [Max] 45 bar
Test LP [bar] [Max] 33.3 bar
Torque earth [Nm] 4 N-m
Torque power [Nm] 3 N-m
Total height [mm] 485 mm
Type VZH088A/B
UK RoHS compliance Out of scope
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.08 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality