Bock Semi-Hermetic Condensing Unit , SHGX22e/160-4 L

114D16039

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16039

Product details

Gross weight 173.2 Kilogram
Net weight 139.2 Kilogram
Volume 1102.29 Liter

 

Air flow @ 50Hz [m³/h] 6300 m³/h
Air flow @ 60Hz [m³/h] 7300 m³/h
Anti-vibration pads Yes
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 2
Description SHGX22e/160-4 L
Discharge connection size [in] 1/2 in
Discharge connection size [mm] 12 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family SHG L
Fan power consumption @ 50Hz [W] 550 W
Fan power consumption @ 60Hz [W] 800 W
Frequency [Hz] 50 Hz
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 16039
Length [mm] 750 mm
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number SHGX22e/160-4 L
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Number of fans 1
Oil pressure safety switch No
Oil separator No
Oil sump heater No
Oil type BOCKlub E55
Phase 3
Pressure switch No
Product group Bock Semi-Hermetic Condensing Units
Product Name Description Bare unit
Refrigerants R134a
R404A
R407A
R407C
R407F
R448A
R449A
R450A
R452A
R513A
Safety valve for receiver No
Speed controller No
Suction connection size [in] 7/8 in
Suction connection size [mm] 22 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Bock Semi-Hermetic Condensing Unit
Terminal box reduced/steel TB No
Total height [mm] 745 mm
Type SHGX22
Width [mm] 1086 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality