BOCK, HRX60-2 CO2 T H, StarCO2mpressor

097B16278

Refrigerants: R744, Compressor power supply [V]: 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Legacy BOCK ID: 16278

Product details

Gross weight 97.8 Kilogram
Net weight 81.7 Kilogram
Volume 271.656 Liter
EAN 5715162853450

 

Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 380-420V Y -3- 50Hz
Cylinder 6
Description Compressor HRX60-2 CO2 T H
Discharge connection size type Standard
Discharge connection type Blind flange
Family HR StarCO2mpressor
Frequency [Hz] 50
In scope of WEEE and contain batteries No
IP class IP 65
Legacy BOCK ID 16278
Length (mm) 709
Max pressure (PS) - high side 150 bar
Max pressure (PS) - low side 100 bar
Model number HRX60-2 CO2 T H
Oil type BOCKlub E85
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. 3ff75bbc-a2f2-4c56-ba07-e322e27a8a11
SCIP dossier product name HR(X)60/…. - series
Suction connection size type Standard
Suction connection type Blind flange
Technology StarCO2mpressor
Type HRX60
Type designation HRX60-2 CO2 T H

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality