Przetwornik ciśnienia, DST P650, 0 bar - 300 bar, 0 psi - 4351 psi

090G6021

This product is not available in this store. Please contact your local Customer Service Center.

Podłączenie elektryczne: Deutsch DT04, Przyłącze ciśnieniowe, typ: G, Typ, specyfikacja: DST P650-3516-C3GB041

Product details

Masa brutto 0.061 Kilogram
Masa netto 0.055 Kilogram
Objętość 0.09 Liter
EAN 5702424593742

 

+ output Pin 4
+ supply Pin 2
- common Pin 1
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Burst pressure [bar] 3000 bar
CE evaluated Yes
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
Contain batteries No
Country of origin MADE IN GERMANY
Czas reakcji, maks. [ms] 2 ms
Electrical connection Deutsch DT04
Electrical connection size 4 pin
Electrical connection standard DT04
Enclosure rating IP IP67
High Clipping Level 94
Identical product 090G7021
International Article Number 5702424593742
Low Clipping level 6
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Opakowanie, rodzaj Produkt pakowany pojedyńczo
Output signal Ratio metric
Overload pressure max. [bar] 900 bar
Pin surface material Au
Podłączenie elektryczne zew./wew. Męski
Pressure connection HEX [mm] 22 mm
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure range [bar] [max] 300 bar
Pressure range [bar] [min] 0 bar
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Przyłącze ciśnieniowe, GZ, GW Zew.
Przyłącze ciśnieniowe, rozmiar 1/4-A
Pulse-snubber Yes
Quantity per packing format 24 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances No
Specification key DST P650-3516-C3GB041
Supply voltage [V] DC [max] 5.5 V
Supply voltage [V] DC [min] 4.5 V
Type DST P650
Zakres pomiaru, maks. [psi] 4351 psi
Zakres pomiaru, min. [psi] 0 psi
Zgodność z RoHS Yes - RoHS ok

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality