DANFOSS CCM Module

089F0257

DANFOSS CCM Module, Wireless, Z-wave

Product details

Gross weight 0.092 Kilogram
Net weight 0.09 Kilogram
Volume 0.381 Liter
EAN 5702420094649

 

Colour White RAL 9010
Contain batteries No
Depth [mm] 26 mm
Description DANFOSS CCM Module
EU RoHS compliance Yes
EU RoHS exemption clause No
Height [mm] 80 mm
Interfaces Wireless
Product group Ventilation Accessories and Spare Parts
REACH Candidate List substances No
Supply voltage type mains unit
Type Controls for Danfoss Air units
Usage w1, w2, a2, a3
Width [mm] 80 mm
Wireless standard Z-wave
Wireless transmission [m] [Max] 30 m

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality