UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 4, ICON Wiring center, Version: Right

088X4624

Stainless steel manifold with shunt, 4 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, right version

Toote üksikasjad

Brutokaal 19 Kilogram
Netokaal 16 Kilogram
Volume 82.998 Liter
EAN 5702424627737

 

Application type UnoFloor
Cabinet Aluzink steelplate, white powder coated
CE evaluated Yes
Contain batteries No
Description Stainless steel manifold with shunt, 4 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, right version
Ehitise pealevoolu temperatuur [˚C] 60 °C
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heakskiit CE
In scope of WEEE Yes
Kollektori ühenduste arv [kontuure] [max] 4
Meetering Prepared for energy meter
Number of connections 2
Pressure valve AB-PM set
Primaarne nimirõhk [bar] 6 bar
REACHi kandidaatainete loend Lead (CAS no. 7439-92-1)
Reguleerimine ICON Wiring center
Shunt FHM-C1
Supply voltage [V] 230V Hz 50
Tooterühm UnoFloors
Täiturmootor 230V
Tüüp UnoFloor Mixing – Comfort
UL evaluated Out of scope
Versioon Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality