PE-RT pipes, 20 mm, 150.00 m, 6 bar

088X0005

PE-RT pipe 20 x 2.25 mm, 150 m

Product details

Gross weight 0.192 Kilogram
Net weight 0.117 Kilogram
Volume 0.781 Liter
EAN 5702420098234

 

Balanced test pressure [bar] 10 bar
Description PE-RT pipe 20 x 2.25 mm, 150 m
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow temperature [°C] [Max] 95 °C
Length [m] 150 m
Material PE-RT/EVOH/PE-RT
Pipe diameter [mm] 20 mm
Product group FH Pipes
REACH Candidate List substances No
Type PE-RT pipes
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 6 bar
Working Temperature [°C] [Max] 60 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality