Heating Mats, ECmat 150T, 150 W/m², 3.50 m², Supply voltage [V] AC: 230

088L5340

Cable type: Twin conductor, Set accessories: Flexpipe transition KK1-E5; ECtemp Touch; Flexpipe ø6.7 2.5m Black; Nails Syntetic 10 pcs. in Bag; Sensor End-Cap Brass f. flexpipe ø6,7, Mat width [m]: 0.5, Mat length [m]: 7.00, Application: Floor heating

Product details

Gross weight 2.487 Kilogram
Net weight 2.462 Kilogram
Volume 22.739 Liter
EAN 5703466219744

 

1 Primary battery SUM weight Kg 0
1 Primary battery weight Kg 0
2-pole switch No
Ambient temperature [°C] [max] 30 °C
Ambient temperature [°C] [min] 0 °C
Application Floor heating
Approval CE
Ball pressure test temperature [°C] 75 °C
Battery backup Yes
Battery qty 1
Battery type or Name Knapcelle Manganese Lithium
Cable diameter [mm] 3 mm
Cable on drum No
Cable resistance [Ohm] 101
Cable screen Alufoil 100%
Cable type Twin conductor
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1 mm²
Cold lead type DTWB
Compatible foreign sensor type Yes
Compatible frame system Yes
Conductor insulation FEP
Coverage area [m²] 3.5 m²
Cut to length No
Deformation strength [N] 600 N
Description ECmat 150T 525W 230V 0.5x7m ECtemp Touch
DIN mounting No
Display type Touch screen
Element IP Class IPX7
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flame retardant Yes
Frost protection [°C] 5 °C
Heating output [W] 525 W
Heating principle Serial resistive
In scope of WEEE and contain batteries Yes
Inductive load cos φ= 0.3 max 1A
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Mat length [m] 7 m
Mat output [W/m²] 150 W/m²
Mat width [m] 0.5 m
Non operating temperature [°C] [Max] 120 °C
Operating temperature [°C] [max] 115 °C
Outer sheath PVDF
Outer sheath colour Red
Package depth [mm] 220 mm
Package height [mm] 590 mm
Package width [mm] 220 mm
Pollution degree 2
Product description Set ECmat™ 150T w/DEVIreg™ Touch
Product group Heating Mats
Pulling strength [N] 120 N
REACH Candidate List substances No
Regulation type PWM
Relay switch 1-pole
Resistive load max [A] 16 A
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type NTC
Set accessories Flexpipe ø6.7 2.5m Black
Flexpipe transition KK1-E5
Nails Syntetic 10 pcs. in Bag
Sensor End-Cap Brass f. flexpipe ø6,7
ECtemp Touch
Software class A
Standby power consumption [W] [Max] 0.4 W
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] AC 230 V
Temperature - floor [°C] [Max] 45 °C
Temperature - floor [°C] [Min] 5 °C
Temperature - room [°C] [Max] 35 °C
Temperature - room [°C] [Min] 5 °C
Temperature limiter [°C] [Max] 45 °C
Temperature limiter [°C] [Min] 5 °C
Temperature max. limiter [°C] [Max] 35 °C
Temperature max. limiter [°C] [Min] 20 °C
Temperature min. limiter [°C] [Max] 35 °C
Temperature min. limiter [°C] [Min] 10 °C
Terminal cable size max [mm²] 2 x 2.5
Thermostat IP Class 21
Thickness [mm] 3.5 mm
Type ECmat 150T
UK RoHS compliance Out of scope
UV Protected No
Warranty [Year] 20
Weight per battery 0 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality