Thermal actuators, Thermot, M 30 x 1.5, Supply voltage [V] AC: 230, NC, 0.95 m
088H3220
This product is not available in this store. Please contact your local Customer Service Center.
Thermot M30x1.5 NC 230V
Thermot M30x1.5 NC 230V
Gross weight | 0.134 Kilogram |
Net weight | 0.13 Kilogram |
Volume | 0.471 Liter |
EAN | 5702425110122 |
Gross weight | 0.134 Kilogram |
Net weight | 0.13 Kilogram |
Volume | 0.471 Liter |
EAN | 5702425110122 |
Cable length [m] | 0.95 m |
Connection size | M 30 x 1.5 |
Description | Thermot M30x1.5 NC 230V |
End-switch | No |
Frequency range [Hz] [Max] | 60 Hz |
Frequency range [Hz] [Min] | 50 Hz |
IP protection class | IP41 |
Power consumption [W] | 2 W |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b327c67d-baa9-4ada-ac2a-5471486730b4 |
SCIP dossier product name | Thermot M30x1,5 |
Supply voltage [V] AC | 230 V |
Type | Thermot |
Valve function | NC |
Cable length [m] | 0.95 m |
Connection size | M 30 x 1.5 |
Description | Thermot M30x1.5 NC 230V |
End-switch | No |
Frequency range [Hz] [Max] | 60 Hz |
Frequency range [Hz] [Min] | 50 Hz |
IP protection class | IP41 |
Power consumption [W] | 2 W |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b327c67d-baa9-4ada-ac2a-5471486730b4 |
SCIP dossier product name | Thermot M30x1,5 |
Supply voltage [V] AC | 230 V |
Type | Thermot |
Valve function | NC |