RX Receiver, RX1-S, single channel receiver with industry standard backplate, Supply voltage [V] AC: 230

087N7775

RX1-S, single channel receiver with industry standard backplate

Product details

Gross weight 194 Gram
Net weight 180.6 Gram
Volume 0.604 Liter
EAN 5715162419243

 

China RoHS compliance Out of scope
Description RX1-S, single channel receiver with industry standard backplate
EEE category 5 small equipment (any external dimension 50 cm)
Frequency [Hz] 50/60 Hz
In scope of WEEE Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product description RX1-S Reciever, V2
Product group ERC Accessories
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4f6fe8bf-0555-4e6b-9856-0ff29604d7cf
SCIP dossier product name "RX1-S Receiver V2"
Supply voltage [V] AC 230 V
Tolerance ±10%
Type RX Receiver
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality