ECL Application keys, P501

087H3842

ECL APPLICATION KEY P501

Product details

Gross weight 0.332 Kilogram
Net weight 0.154 Kilogram
Volume 1.037 Liter
EAN 5702428955195

 

Description ECL APPLICATION KEY P501
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Product group ECL Application keys
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Type P501
Zone control No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality