ECL Application keys, A247

087H3822

Applikationskey A247/347 DE

Product details

Gross weight 0.396 Kilogram
Net weight 0.1 Kilogram
Volume 1.152 Liter
EAN 5710104033310

 

Approval CE
CE evaluated Yes
Description Applikationskey A247/347 DE
Design loose
EU RoHS compliance Yes with exemptions
Hot-water charging system with storage tank Yes
Hot-water storage tank system Yes
In scope of WEEE and contain batteries No
Instantaneous hot-water system No
Number of DHW circuits 1
Number of heating circuits 1
Number of motorized valves 2
Number of pumps 4
Package depth [mm] 0 mm
Package height [mm] 0 mm
Package width [mm] 0 mm
Product group ECL Application keys
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Type A247
Zone control No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality